Download document () of 20

9E2000I

Eaton 9E UPS, 2000 VA, 1600W, Input: C14, Output: (6) C13, Tower

General specifications

Product Name
Eaton 9E UPS
Catalog Number
9E2000I
UPC
786689166571
Product Length/Depth
399 mm
Product Height
330 mm
Product Width
190 mm
Product Weight
15.8 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Internal bypass allows service continuity in case of UPS fault
  • LCD display for real-time status and measurements
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Long backup time with up to 4 optional EBM
Topology
Online/Double-conversion
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
2000 VA
Wattage
1600W
Rack mounting kit
No
Package contents
  • UPS
  • USB cable
  • Serial cable
  • Quickstart guide
  • Safety instructions
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(6) C13
Number of Outputs C13
6
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • Automatic battery test
  • Deep discharge protection
Battery replacement
Replacable batteries
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
16 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Communication slot
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
LCD Display
Type of interface
Other
Potential free switch contact
No
Altitude
3000 m
BTU Rating
Online: 491
Noise level
<37 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
300 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
220 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
6
Efficiency at max. load
91
Efficiency (eco-mode)
97.5
Input voltage range
176-300 V (100 V-300 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.8
Output voltage range
220/230/240 V +/- 2%
Phase (input)
1
Phase (output)
1
Runtime at full load
7 min
Voltage distortion output (linear load) - max
3
Power consumption
158.2 W

Export product specification

Declarations of conformity

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.