Download document () of 20

9E2000IR

Eaton 9E UPS, 2000 VA, 1800 W, Input: C14, Outputs: (6) C13, Rack, 2U

General specifications

Product Name
Eaton 9E UPS
Catalog Number
9E2000IR
EAN
3553340710346
Product Length/Depth
608 mm
Product Height
86.5 mm
Product Width
438 mm
Product Weight
29.9 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE

Product specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Internal bypass allows service continuity in case of UPS fault
  • LCD display
  • Long backup time with up to 4 optional EBM
Topology
Online/Double-conversion
Form factor
Rack
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black
VA rating
2000 VA
Wattage
1800 W
Rack mounting kit
Yes
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • USB cable
  • Rack-mounting kit (rails and brackets)
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(6) C13
Number of Outputs C13
6
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • Temperature compensated charging method
  • Automatic battery test
  • Deep discharge protection
Battery replacement
Replacable batteries
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
12 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 546
Noise level
<45 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
140 V
Output voltage - max
240 V
Output voltage - min
220 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
6
Efficiency at max. load
91
Efficiency (eco-mode)
96.5
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
220/230/240 V +/- 2%
Phase (input)
1
Phase (output)
1
Runtime at full load
4.5 min
Voltage distortion output (linear load) - max
3
Power consumption
160 W

Export product specification

Declarations of conformity

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.