Photo is representative
Download
Eaton 9E extended battery moduel (EBM), 240V
| Product Name |
Eaton 9E Extended Battery Module (EBM)
|
| Catalog Number |
9EEBM240
|
| UPC |
743172067746
|
| Product Length/Depth |
26.24 cm
|
| Product Height |
70.85 cm
|
| Product Width |
57.94 cm
|
| Product Weight |
131.94 kg
|
| Compliances |
CE Marked
TUV |
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
| Package contents |
|
| Type of Accessory |
Battery/accumulator
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
Sealed, lead-acid
|
| Battery quantity |
40
|