Photo is representative
Download
Eaton 9PX Power Module, 11 kVA, 10 kW, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX11KIPM
|
UPC |
743172039378
|
Product Length/Depth |
70 cm
|
Product Height |
44 cm
|
Product Width |
13 cm
|
Product Weight |
21 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
Runtime graph |
|
Battery management |
|
Battery replacement |
No battery
|
Battery quantity |
0
|
Extended battery capability |
Yes
|
Receptacle |
Hardwired
|
Topology |
Online/Double-conversion
|
Wattage |
10 kW
|
VA rating |
11 kVA
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output power factor |
0.9
|
Output nominal voltage |
230V default (200/208/220/230/240/250V)
|
Output voltage range |
200/208/220/230/240/250 V +/- 1%
|
Voltage distortion output (linear load) - max |
2
|
Output frequency |
50/60 Hz
|
Feed type |
1
|
Input connection |
Hardwired/fixed connection
|
Input nominal voltage |
230V default (200/208/220/230/240/250V)
|
Input voltage range |
176-276 V (100-276 V with derating)
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
40-70 Hz
|
Input power factor |
>.99
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 2047
|
Noise level |
<50 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
Free standing model
|
Rack mounting kit |
No
|
Efficiency at max. load |
95
|
Package contents |
|
Phase (input) |
1
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Hot swap power |
No
|
Auto shutdown function |
Yes
|