Eaton 9PX UPS, 2U, 1500 VA, 1350 W, C14 input, Outputs: (8) C13, 208V
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX1500GRT
|
UPC |
743172081346
|
Product Length/Depth |
17.7 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
41.4 lb
|
Compliances |
IEC 62040-2 Class B Cat C2
CISPR22 Class B FCC part 15 Class B CE Marked |
Certifications |
cULus Listed
ENERGY STAR certified |
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM48RT
|
Receptacle |
(8) C13
|
Topology |
Online/Double-conversion
|
Wattage |
1350 W
|
VA rating |
1500 VA
|
Output waveform |
True sine wave
|
Voltage |
208 V
|
Output power factor |
0.9
|
Output nominal voltage |
208V default (200/208/220/230/240/250V)
|
Output voltage range |
±1% steady-state
|
Output frequency |
50/60 Hz
|
Input connection | |
Input cord length |
6 ft
|
Input nominal voltage |
208V default (200/208/220/230/240/250V)
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Input power factor |
>0.99 typical
|
Communication |
MiniSlot + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
Expansion slots |
|
Software compatibility |
Intelligent Power Software Suite
|
User interface |
Graphical display, 5-button programmable menu
|
Altitude |
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
|
BTU Rating |
Online: 494, Battery: 731
|
Noise level |
<40 dB at 1 meter
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
91.2%
|
Package contents |
|
Internal bypass |
Yes
|
Standard factory warranty |
|
Extended service plans |
|