Knowledge Search
Download document () of 20

9PX1500IRT2U-IN

Eaton 9PX UPS, India, RT2U, 1500VA, 1500W, 240VAC, Input: IEC C14, Output: IEC C13 x 8, built-in battery, Multilingual graphical LCD display

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX1500IRT2U-IN
Product Length/Depth
86.5 mm
Product Height
86.5 mm
Product Width
450 mm
Product Weight
18.9 kg
Compliances
CB
BIS
CE Marked
Certifications
IEC 61000-4
IEC/EN 62040-1
EN 62040-3
IEC/EN 62040-2

Battery

Runtime graph
View runtime graph
Battery replacement
Hot swappable
Battery type
Sealed, lead-acid
Extended battery capability
Yes

Electrical output

Receptacle
IEC C13 x 8
Topology
Online/Double-conversion
Wattage
1500 W
VA rating
1500 VA
Output waveform
Sine wave
Voltage
230V
Output power factor
1.0
Output nominal voltage
230V default (200/208/220/230/240V)
Output frequency
50/60 Hz

Electrical input

Input nominal voltage
230V default (200/208/220/230/240V)
Input voltage range
176-276 Vac without derating (up to 100-276 Vac with derating)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz

Communications

Expansion slots
One slot for optional communication card
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<35 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Construction type
482.6 mm (20 inch) device
Phase (input)
Single-phase
Phase (output)
Single-phase
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.