Eaton 9PX UPS, 2U, 2000 VA, 1800 W, 5-20P input, Outputs: (6) 5-20R, (1) L5-20R, 120V, Network card
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX2000RTN
|
| UPC |
743172081636
|
| Product Length/Depth |
23.8 in
|
| Product Height |
3.4 in
|
| Product Width |
17.3 in
|
| Product Weight |
61.5 lb
|
| Compliances |
IEC 62040-2 Cat C1
CISPR22 Class B FCC part 15 Class B VCCI Class B CE Marked |
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Runtime graph | |
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM72RT
|
| Receptacle |
(6) 5-20R, (1) L5-20R
|
| Topology |
Online/Double-conversion
|
| Wattage |
1800 W
|
| VA rating |
2000 VA
|
| Output waveform |
True sine wave
|
| Voltage |
120V
|
| Output power factor |
0.9
|
| Output nominal voltage |
120V default (100/110/120/125V)
|
| Output voltage range |
±1% steady-state
|
| Output frequency |
50/60 Hz
|
| Input connection | |
| Input cord length |
8 ft
|
| Input nominal voltage |
120V default (100/110/120/125V)
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>0.99 typical
|
| Communication |
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
| Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| Software compatibility |
Intelligent Power Software Suite
|
| User interface |
Graphical display, 5-button programmable menu
|
| Altitude |
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
|
| BTU Rating |
Online: 578, Battery: 974
|
| Noise level |
<47 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Special features |
Gigabit Network Card (NETWORK-M3) included
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Rack mounting kit |
Yes
|
| Efficiency at max. load |
91%
|
| Package contents |
|
| Internal bypass |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|