Knowledge Search
Download document () of 20

9PX2200GRT

Eaton 9PX UPS, 2U, 2200 VA, 2000 W, L6-20P input, Outputs: (8) C13, (2) C19, 208V

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX2200GRT
UPC
743172081353
Product Length/Depth
23.8 in
Product Height
3.4 in
Product Width
17.3 in
Product Weight
60.4 lb
Compliances
IEC 62040-2 Class B Cat C2
CISPR22 Class B
FCC part 15 Class B
VCCI Class B
CE Marked
Certifications
cULus Listed
ENERGY STAR certified

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM72RT

Electrical output

Receptacle
(8) C13, (2) C19
Topology
Online/Double-conversion
Wattage
2000 W
VA rating
2200 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
0.91
Output nominal voltage
208V default (200/208/220/230/240V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
L6-20P
Input cord length
6 ft detachable
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Communication
MiniSlot + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
  • (1) Mini-Slot (MS) expansion port. The following optional connectivity cards may be ordered separately.
  • Gigabit Network Card part number: NETWORK-M3
  • Modbus card part number: INDGW-M2
  • Relay card part number: RELAY-MS
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
BTU Rating
Online: 513, Battery: 741
Noise level
<47 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
2U
Rack mounting kit
Yes
Efficiency at max. load
93%
Package contents
  • 9PX2000GRT UPS
  • Input cable
  • 4-post rail kit
  • Safety manual
  • User manual
  • Tower pedestals
  • RS-232 serial cable
  • USB cable
  • Intelligent Power Software Suite CD
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-2500UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.