Eaton 9PX UPS HotSwap BS, 2200 VA, 2200 W, Input: C20, Outputs: (3) BS, (1) C19, Rack/tower, 3U
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX2200IRTBPB
|
UPC |
743172081537
|
Product Length/Depth |
48.5 cm
|
Product Height |
13 cm
|
Product Width |
44 cm
|
Product Weight |
29.9 kg
|
Compliances |
TUV
CSA 22.2 cULus Listed CE Marked CISPR22 Class B FCC part 15 Class B |
Certifications |
IEC/EN 62040-1
CE UL 1778 ENERGY STAR certified IEC/EN 62040-2 EAC |
Runtime graph |
|
Battery management |
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery quantity |
6
|
Battery rating |
12 V / 7 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Yes
|
Receptacle |
(3) BS, (1) C19
|
Topology |
Online/Double-conversion
|
Wattage |
2200 W
|
VA rating |
2200 VA
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output power factor |
1
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Output voltage range |
200/208/220/230/240 V +/- 1%
|
Voltage distortion output (linear load) - max |
3
|
Output frequency |
50/60 Hz
|
Feed type |
1
|
Input connection |
C20
|
Input cord length |
1.8m
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Input voltage range |
176-276 V (100-276 V with derating)
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
40-70 Hz
|
Input power factor |
>.99
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 488
|
Noise level |
<40 dB at 1 meter
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
482.6 mm (19 inch) device
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
93.5
|
Package contents |
|
Phase (input) |
1
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Hot swap power |
Yes
|
Auto shutdown function |
Yes
|