Download document () of 20

9PX3000IRTM

Eaton 9PX Marine UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U

General specifications

Product Name
Eaton 9PX marine UPS
Catalog Number
9PX3000IRTM
UPC
743172081667
Product Length/Depth
48.5 cm
Product Height
13 cm
Product Width
44 cm
Product Weight
27.4 kg
Compliances
CE Marked
FCC part 15 Class B
TUV
CISPR22 Class B
CSA 22.2
cULus Listed
Certifications
ENERGY STAR certified
DNV GL Certified
EAC
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(8) C13, (2) C19
Voltage
230V
Wattage
3000 W
Output power factor
1
Output voltage range
200/208/220/230/240 V +/- 1%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
3000 VA

Electrical input

Input connection
C20
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input cord length
1.8m
Input voltage range
176-276 V (100-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-96% non-condensing

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • UPS
  • Input cable
  • (2) IEC-IEC output cables
  • USB cable
  • Serial cable
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • (2) Supports for tower mounting
  • Cable locking system
  • Safety instructions
  • Quickstart guide
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black/silver
Efficiency at max. load
94
Rack mounting kit
Yes
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.