Knowledge Search
Download document () of 20

9PXEBM240RT

Eaton 9PX EBM, 3U, used with 9PX 8-11 kVA 208V UPS models

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM240RT
UPC
743172039286
Product Length/Depth
27.6 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
143 lb
Compliances
CE Marked
FCC Part 15
CISPR22 Class A / FCC part 15 Class A
Certifications
NOM
cULus Listed
IEC 62040-2:2006 Cat C2
ENERGY STAR certified
ICC-ES AC156 OSHPD Seismic certified
Catalog Notes
Add up to 5 extended battery modules (EBM)

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid

Electrical input

Input cord length
1 ft

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXEBM240RT 3U extended battery module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
  • EBM connector cable
Used with
9PX 8-11 kVA 208V UPS models

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.