Knowledge Search
Download document () of 20

9PXEBM360SP

Eaton 9PX extended battery module (EBM), 3U, used with 9PX8KSP, 9PX10KSP, Black/Silver

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM360SP
UPC
743172040374
Product Length/Depth
25.9 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
162.9 lb
Compliances
RoHS Compliant
CE Marked
Certifications
NOM
ANSI/IEEE Std C62.41
cULus Listed
ENERGY STAR certified

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid

Electrical input

Input cord length
1 ft

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXEBM360SP 3U extended battery module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
  • EBM connector cable
Used with
9PX8KSP, 9PX10KSP

Warranty and support

Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-18000BC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WEBN75XX-11000BC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.