Eaton 9PX extended battery module (EBM), 2U, Rack/Tower, used with 9PX700RT, 9PX1000RT
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM36RT
|
UPC |
743172081711
|
Product Length/Depth |
17.7 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
48.1 lb
|
Compliances |
CE Marked
|
Certifications |
cULus Listed
NOM ENERGY STAR certified ICC-ES AC156 OSHPD Seismic certified |
Battery type |
Sealed, lead-acid
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Package contents |
|
Standard factory warranty |
|
Extended service plans |
|