Download document () of 20

9SX11KIPM

Eaton 9SX Power Module, 11 kVA, 10 kW, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX11KIPM
UPC
743172039392
Product Length/Depth
70 cm
Product Height
44 cm
Product Width
13 cm
Product Weight
21 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC

Product specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Meter energy consumption (at the UPS level)
Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
3U
Construction type
Free standing model
Color
Black
VA rating
11 kVA
Wattage
10 kW
Rack mounting kit
No
Package contents
  • Power Module
  • USB cable
  • Serial cable
  • (2) Supports for tower mounting
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240/250V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
Hardwired
Number of outputs hardwired
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240/250V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
No battery
Extended battery capability
Yes
Runtime at half load
0 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 2047
Noise level
<50 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
250 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
0
Efficiency at max. load
95
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Max number of battery packs
12 (supercharger required for more than 6 EBM)
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240/250 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
0 min
Voltage distortion output (linear load) - max
2
Power consumption
600 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.