Photo is representative
Download
Eaton 9SX extended battery moduel (EBM), 240V, Tower
Product Name |
Eaton 9SX Extended battery module
|
Catalog Number |
9SXEBM240T
|
UPC |
743172091185
|
Product Length/Depth |
54.2 cm
|
Product Height |
57.5 cm
|
Product Width |
24.4 cm
|
Product Weight |
104.9 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
Rack mounting kit |
No
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Used with |
9SX5000I, 9SX6000I, 9SX6000INB
|
Battery rating |
12 V / 7 Ah
|
Battery type |
Sealed, lead-acid
|
Battery quantity |
40
|