Photo is representative
Download
Eaton 9SX extended battery moduel (EBM), 36V, Rack, 2U
Product Name |
Eaton 9SX Extended battery module
|
Catalog Number |
9SXEBM36R
|
UPC |
743172091192
|
Product Length/Depth |
438 mm
|
Product Height |
86.5 mm
|
Product Width |
438 mm
|
Product Weight |
22.2 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
Form factor |
Rack
|
Rack size |
2U
|
Construction type |
482.6 mm (19 inch) device
|
Color |
Black
|
Rack mounting kit |
Yes
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Used with |
9SX1000IR
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Battery quantity |
6
|