Photo is representative
Download
Eaton 9SX extended battery moduel (EBM), 96V, Tower
| Product Name |
Eaton 9SX Extended battery module
|
| Catalog Number |
9SXEBM96T
|
| UPC |
743172091178
|
| Product Length/Depth |
412 mm
|
| Product Height |
346 mm
|
| Product Width |
214 mm
|
| Product Weight |
48.7 kg
|
| Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
| Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
| Form factor |
Tower
|
| Construction type |
Free standing model
|
| Color |
Black
|
| Rack mounting kit |
No
|
| Package contents |
|
| Type of Accessory |
Battery/accumulator
|
| Used with |
9SX2000I, 9SX3000I, 9SX3000IM, 9SX3000INB
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
Sealed, lead-acid
|
| Battery quantity |
16
|