Download document () of 20

ACC-04-144

Eaton B-Line series cable channel straight section

General specifications

Product Name
Eaton B-Line series cable channel
Catalog Number
ACC-04-144
UPC
781011313715
Product Length/Depth
144 in
Product Height
1.75 in
Product Width
4 in
Product Weight
7.375 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.