Photo is representative
Download
Eaton Crouse-Hinds series Arktite AR receptacle, 30A, Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 600 Vac/250 Vdc
| Product Name |
Eaton Crouse-Hinds series Arktite AR receptacle
|
| Catalog Number |
AR341
|
| UPC |
782274059808
|
| Product Length/Depth |
2.88 in
|
| Product Height |
3.38 in
|
| Product Width |
3.38 in
|
| Product Weight |
1.45 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
4
|
| Amperage Rating |
30A
|
| Voltage rating |
600 Vac/250 Vdc
|
| Frequency rating |
50 to 400 Hz
|
| Grounding type |
Style 1
|
| Configuration |
Four-wire, four-pole
|
| Receptacle style |
Spring door
|
| Material |
Copper-free aluminum
|