Download document () of 20

B12A-240HDG

B-Line series strut back-to-back channel, B12A series in hot dippled galvanized finish, 240 inches long

General specifications

Product Name
Eaton B-Line series strut back-to-back welded channel
Catalog Number
B12A-240HDG
UPC
781011210168
Product Length/Depth
12 in
Product Height
4.875 in
Product Width
1.625 in
Product Weight
4.94 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Special features
  • Full line of accessories
  • Material and product identification
  • Structural-quality steel product
  • Full line of finishes including Dura-Green and Dura-Copper

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.