Download document () of 20

B337ZN

Eaton B-Line series gusset plate, 3.5" H x 3.5" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series gusset plate
Catalog Number
B337ZN
UPC
781011533038
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.62 in
Product Weight
0.7 lb
Certifications
Not Applicable

Model

Type
Three hole tee gusset plate

Material/finish

Finish
Electro-plated
Zinc plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.