Download document () of 20

B407-7SS6

Eaton B-Line series Z-support, 3.5" H x 7" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series Z-support
Catalog Number
B407-7SS6
UPC
782051903300
Product Length/Depth
7 in
Product Height
3.5 in
Product Width
1.62 in
Product Weight
1.05 lb
Certifications
Not Applicable

Model

Type
Two hole z-support

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.