Download document () of 20

B532ZN

Eaton B-Line series gusset plate, 5.37" H x 5.37" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series gusset plate
Catalog Number
B532ZN
UPC
781011558451
Product Length/Depth
5.37 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
1.43 lb
Certifications
Not Applicable

Model

Type
Five hole tee gusset plate

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.