Download document () of 20

BAB3020H

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, 20A, BAB type, 10 kAIC, Bolt-on mounting, Three-pole, Non-Interchangeable, 240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3020H
UPC
786679303207
Product Length/Depth
3.375 in
Product Height
3.5 in
Product Width
3 in
Product Weight
0.9 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
20 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Interrupt rating
10 kAIC
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.