Photo is representative
Download
Eaton SAFEPATH accessories, battery cabinet, 12 V, 12 A, gray
Product Name |
Eaton SAFEPATH accessory
|
Catalog Number |
BAT-1212
|
UPC |
786697073908
|
Product Length/Depth |
4 in
|
Product Height |
4 in
|
Product Width |
6 in
|
Product Weight |
8 lb
|
Compliances |
Not Applicable
|
Housing color |
Gray
|
Compliance and standards |
NFPA
|