Knowledge Search
Download document () of 20

BCH12

Eaton B-Line series datacomm and low voltage support fasteners, Cable hook, Wall mount, 3/4" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series single cable hook
Catalog Number
BCH12
UPC
782051280609
Product Length/Depth
1.02 in
Product Height
3.289 in
Product Width
0.87 in
Product Weight
0.07 lb
Certifications
UL/CUL listed

Model

Type
Cable hook
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
0.75 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.