Photo is representative
Download
Eaton B-Line series conduit support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.608lbs, Conduit size EMT: 1", Rigid: 0.75", Push-type conduit and box support fasteners, With multiple conduit plate
Product Name |
Eaton B-Line series conduit and box support fastener
|
Catalog Number |
BP16-S18S-MC3
|
UPC |
782051529159
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.608 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Conduit and cable
|
Type |
|
Size |
Conduit size EMT: 1 inch, rigid: 0.75 inch
|