 
		
	
    
        
        
        
        
        
    
    
    Eaton Bussmann series BSPM series surge arrestor, Technology type MOV, 277/480 V, Surge arrestor, Thermoplastic, UL94V2, 50/60 Hz, 200 Kilo Ampere, Thermoplastic, Remote Contact
| Product Name | 
                                                Eaton Bussmann series BSPM series surge arrestor
                                             | 
| Catalog Number | 
                                                BSPMA3480WYGR
                                             | 
| UPC | 
                                                051712709095
                                             | 
| Product Length/Depth | 
                                                2.13 in
                                             | 
| Product Height | 
                                                3.54 in
                                             | 
| Product Width | 
                                                2.56 in
                                             | 
| Product Weight | 
                                                0.73 lb
                                             | 
| Compliances | 
                                                Contact factory  RoHS Compliant | 
| Certifications | 
                                                UL 94V0  UL Listed | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Nominal Discharge Current | 
                                                20 kA
                                             | 
| Operating voltage | 
                                                550
                                             | 
| Voltage rating | 
                                                277/480  V
                                             | 
| Enclosure | 
                                                Thermoplastic, UL94V2
                                             | 
| Surge current | 
                                                200  kA
                                             | 
| Indicator type | 
                                                Remote contact
                                             | 
| Short-circuit rating | 
                                                200 kA
                                             | 
| Operating temperature | 
                                                -35 to 85 °C
                                             | 
| Mounting Method | 
                                                35 mm DIN rail
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Material | 
                                                Thermoplastic
                                             | 
| Type | 
                                                Surge arrestor
                                             | 
| Special features | 
                                                Technology type MOV
                                             | 
| Application | 
                                                Surge Protection
                                             |