Download document () of 20

BVT162YZN

Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 3" H x 2.2" L x 1.25" W, Yellow zinc chromate, 800 Lbs load cap

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT162YZN
UPC
781011580506
Product Length/Depth
2.2 in
Product Height
3 in
Product Width
1.25 in
Product Weight
0.4 lb
Certifications
Not Applicable

Model

Special features
Dampens vibration noise
Type
Vibra-clamp

Load rating/capacity

Load capacity
800 lbs

Material/finish

Material
Yellow zinc chromate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.