Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 4 Amps, 120 kA Breaking capacity, class aM, with striker, compatible with a CH14 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14M4S
|
EAN |
5027590494953
|
UPC |
051712666633
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
21.1 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
4 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Utilization category |
aM (switchgear protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH14 Modular fuse holder
|