Download document () of 20

C25DNF340A

Eaton definite purpose contactor, Quick, Class J, 600V, 60A, 40A, 110-120 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and 3P, 40A, Contactor, 3P, 50A, Box lugs (posidrive setscrew) and quick connect terminals , Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNF340A
UPC
782116300662
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
0.9 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
40A
Number of poles
Three-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.