Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
C27
|
UPC |
782274122601
|
Product Length/Depth |
6 in
|
Product Height |
1.63 in
|
Product Width |
1.56 in
|
Product Weight |
1.2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
C
|
Trade size |
3/4"
|
Material |
Feraloy iron alloy
|