Download document () of 20

C320KGS4

Freedom Accessory, Auxiliary contact, Used on Starter and Contactors, 2NO contacts, Side mounting

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGS4
UPC
782113413518
Product Length/Depth
4 in
Product Height
1.1 in
Product Width
2.5 in
Product Weight
0.15 lb
Certifications
cUL Listed
Catalog Notes
NCI = Normally Closed early opening designed for use in reversing applications. EC = Early Closing. LO = Late Opening.

Product specifications

Used with
Used on Starters and Contactors
Mounting method
Side
Contact configuration
2 NO
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.