Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
C57
|
| UPC |
782274123707
|
| Product Length/Depth |
8.19 in
|
| Product Height |
2.56 in
|
| Product Width |
2.44 in
|
| Product Weight |
3.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
C
|
| Trade size |
1-1/2"
|
| Material |
Feraloy iron alloy
|