Download document () of 20
We make what matters work*

CAB482CS

Eaton SOL-LX-C/RF/R1/S COOPER

General specifications

Product Name
Eaton Addressable VAD
Catalog Number
CAB482CS
EAN
5021621251348
Product Length/Depth
37 mm
Product Height
38 mm
Product Width
93 mm
Product Weight
0.1 kg
Certifications
Not Applicable

Product specifications

Nominal voltage
28 V
Voltage type
DC
Electricity consumption
0.038 A
Power
1.064 W
Lens color
Clear
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP33
Addressing mode
Soft addressing
Alarm current - max
38 mA
Alarm current - min
12.5 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
330 μA
System typology
Addressable
Product branding
Eaton Cooper
Integrated function
Flashlight
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Cable entry
Rear
Mounting position
Ceiling in open areas
Light color
Red
System wiring
2.5 mm

Export product specification

Certification reports

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.