
Eaton Bussmann series low voltage british standard fuse, 80A, AC 500 V, V88/B1, 21 x 126 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CD80
|
EAN |
5027590496230
|
UPC |
051712838825
|
Product Length/Depth |
127 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
80.2 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
80 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Application |
general industrial applications
|
Fuse type |
CD
|
Fuse size |
BS88/B1
|
Fitted with: |
Centre bolted tags
|
Connection |
111 mm fixing centre
|