Photo is representative
Download
Eaton Crouse-Hinds series CHB commercial hub, Zinc, 1"
Product Name |
Eaton Crouse-Hinds series CHB commercial hub
|
Catalog Number |
CHB3
|
UPC |
662277008105
|
Product Length/Depth |
1.86 in
|
Product Height |
1.89 in
|
Product Width |
1.89 in
|
Product Weight |
0.33 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
1"
|
Material |
Zinc
|