Download document () of 20

CHFN115GFCS

Eaton CH GFCI circuit breaker, GFCI Circuit breaker, Trip Flag, 3/4" width, Clamshell pack, 15 A, 10 kAIC, Single-pole, 120/240 V, CH, Pigtail, Type CH Loadcenters, Plug-on

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFN115GFCS
UPC
786689909093
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
1 in
Product Weight
0.5 lb
Compliances
HACR Rated
Certifications
UL Listed
Catalog Notes
Switching Duty Rated, HACR Rated

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
15 A
Voltage rating
120/240 V
Neutral
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
CH
Connection
Pigtail
Number of poles
Single-pole
Type
GFCI Circuit breaker
Special features
  • Trip Flag, Trip-to-OFF handle, 3/4" width
  • Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.