Download document () of 20

CHM1DI-48U

Eaton Bussmann series CHM modular fuse holder, 48 Vdc (UL), 48 Vdc (IEC), 30A (UL), 32A (IEC), Modular fuse holder, Single-pole

General specifications

Product Name
Eaton Bussmann series CHM modular fuse holder
Catalog Number
CHM1DI-48U
EAN
51712366212
UPC
051712366212
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
52.667 g
Compliances
Contact factory
Certifications
Contact Manufacturer

Product specifications

Used with
For use with 10 mm X 38 mm fuse
Amperage Rating
30A (UL), 32A (IEC)
Number of poles
Single-pole
Operating temperature - max
90 °C
Operating temperature - min
-20 °C
Voltage rating
48 Vdc (UL), 48 Vdc (IEC)
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.