Download document () of 20

CHM4DIU

Eaton Bussmann series CHM modular fuse holder, 600V (UL), 690V (IEC), 30A (UL), 32A (IEC), 200 kAIC, Modular fuse holder, Four-pole - CHM4DIU

General specifications

Product Name
Eaton Bussmann series CHM modular fuse holder
Catalog Number
CHM4DIU
EAN
51712362801
UPC
051712362801
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
209 g
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Used with
For use with 10 mm X 38 mm fuse
Amperage Rating
30A (UL), 32A (IEC)
Number of poles
Four-pole
Operating temperature - max
90 °C
Operating temperature - min
-20 °C
Interrupt rating
200 kAIC
Wire size
#18-4 AWG
Voltage rating
600 V (UL), 690 V (IEC)
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.