Photo is representative
Download
Eaton CMS1 inductor, 90 uH, 1.65 A, 4 PADS, SMT
Product Name |
Eaton CMS inductor
|
Catalog Number |
CMS1-10-R
|
EAN |
5027590016407
|
UPC |
051712822435
|
Product Length/Depth |
9.4 mm
|
Product Height |
2.6 mm
|
Product Width |
7.2 mm
|
Product Weight |
0.24 g
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
1.65 A
|
Package Quantity |
2000
|
Material |
Ferrite
|
Frequency rating |
Up to 100 MHz
|
Contact configuration |
Four-pin
|
Temperature rating |
-40 to 160 °C
|
Resistance |
0.048 Ω
|
Size |
Size 1
|
Terminals |
Four
|
Series |
Common mode
|