Knowledge Search
Download document () of 20

CPS152 301

Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 20A, Dead end, Two-wire, three-pole, Brass contacts, 60 Hz, Style 2, 1 HP, Copper-free alum, Single-gang, Factory sealed, 1", Delayed action circuit breaking, 125-250 Vac/18 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
Catalog Number
CPS152 301
UPC
782274181806
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
8 in
Product Weight
7.04 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Grounding style
Style 2
Number of gangs
Single-gang
Amperage Rating
20A
Configuration
Two-wire, three-pole
Back box style
Dead end
Trade size
1"
Voltage rating
125-250 Vac/18 Vdc
Horsepower
1 hp
Frequency rating
60 Hz
Material
Copper-free aluminum
Contact material
Brass
Special features
Factory sealed
Type
Delayed action circuit breaking

Export product specification