Photo is representative
Download
Eaton Crouse-Hinds series Roughneck CZ gland nut, 28 shell
Product Name |
Eaton Crouse-Hinds series Roughneck CZ gland nut
|
Catalog Number |
CZP-W-7328-10A
|
UPC |
662275352651
|
Product Length/Depth |
1.89 in
|
Product Height |
1.75 in
|
Product Width |
1.75 in
|
Product Weight |
0.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Shell size |
28
|