Knowledge Search
Download document () of 20

DB2348DS

Eaton B-Line series Dura-Blok support base with B22SH, 10.56" H x 20.75" L x 43.5" W, Cast iron, 1000 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B22SH
Catalog Number
DB2348DS
UPC
782051507294
Product Length/Depth
20.75 in
Product Height
10.56 in
Product Width
43.5 in
Product Weight
37.55 lb
Compliances
Not Applicable
Certifications
Not Applicable

Load rating/capacity

Load capacity
1000 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.