Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 200 A, AC 415 V, BS88/B2, 31 x 136 mm, gM, BS, 200M315
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
DD200M315
|
EAN |
5027590497756
|
UPC |
051712839617
|
Product Length/Depth |
136 mm
|
Product Height |
31 mm
|
Product Width |
31 mm
|
Product Weight |
153.2 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
315 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Application |
general industrial applications
|
Fuse type |
DD
|
Fuse size |
BS88/B2
|
Fitted with: |
Centre bolted tags
|
Connection |
111 mm fixing centre
|
Quantity |
5
|
Suitable for |
RS200 Red spot fuse holder
|