
Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, 31 x 110 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
DEO125
|
EAN |
5027590497770
|
UPC |
051712839624
|
Product Length/Depth |
110 mm
|
Product Height |
29.5 mm
|
Product Width |
31 mm
|
Product Weight |
144.4 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
125 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Application |
general industrial applications
|
Fuse type |
DEO
|
Fitted with: |
Offset bolted tags
|
Connection |
94 mm fixing centre
|