Download document () of 20

DXM-ACC-FR2N1KIT

PowerXL Series DM1 and DM1 PRO IP00 to IP21 NEMA 1 conversion kit for frame size 2

General specifications

Product Name
Eaton DXM NEMA 1 kit
Catalog Number
DXM-ACC-FR2N1KIT
UPC
786689396305
Product Length/Depth
111.76 mm
Product Height
172.974 mm
Product Width
100.838 mm
Product Weight
0.866 kg
Certifications
UL Listed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.