Download document () of 20

E22B2

Eaton E22 pushbutton contact block, 22.5 mm, Non-metallic Heavy-Duty, 1NO

General specifications

Product Name
Eaton E22 pushbutton contact block
Catalog Number
E22B2
UPC
782113466828
Product Length/Depth
1 in
Product Height
0.25 in
Product Width
1 in
Product Weight
0.001 lb
Compliances
CE Marked
Certifications
IEC 947-5-1 MTTA
CSA Certified
UL 508
Lloyd's Register Certified

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Contact configuration
1 NO
Series
E22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.