Download document () of 20

EBF2330M1

Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 400 A, AC 690 V, NH1, NH2, 3P, IEC, 185 mm busbar, screw terminals with M10 Screws

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBF2330M1
EAN
5027590334945
Product Length/Depth
675 mm
Product Height
162 mm
Product Width
103 mm
Product Weight
2778 g
Compliances
CE
Certifications
IEC 60269-1
IEC 60269-2

Product specifications

Amperage Rating
400 A
Rated permanent current (Iu)
400 A
Conditioned rated short-circuit current Iq
0.1 kA
Double interrupting
No
Number of poles
Three-pole
Construction size (fuse inserts)
NH1, NH2
Distance
Between rail center: 185 mm
Electrical connection type of main circuit
Screw connection
Construction size
NH2
NH1
Fuse shape
Vertical
Release indication
None
Suitable for
NH2
Suitable for fuses
NH2
Mounting method
Busbar
Voltage rating
690
Type
Fuse accessory
Application
Transformer substations, distribution boards, feeder pillars, cable distribution cabinets
Electrical connection type
Screw connection
Model
Fuse base
Rated operating voltage (Ue) at AC - max
690 V

Export product specification