Photo is representative
Download
Eaton Crouse-Hinds series EDS manual motor starter control station, Two-pole, With switch, 1 HP, With one 3/4" hub, Feraloy iron alloy, Two-gang, With 12.50A GE heater, Dead end, 3/4"
Product Name |
Eaton Crouse-Hinds series EDS manual motor starter control station
|
Catalog Number |
EDS22094 G39
|
UPC |
662276712348
|
Product Length/Depth |
7.19 in
|
Product Height |
5.91 in
|
Product Width |
5.06 in
|
Product Weight |
8.02 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class III Class I, Division 2 Class II, Division 1 Class II, Division 2 |
NEMA Rating |
9
7 3 |
Enclosure type |
With switch
|
Number of gangs |
Two-gang
|
Configuration |
Two-pole
|
Style |
Dead end
|
Trade size |
3/4"
|
Horsepower |
1 hp
|
Hub style |
With one 3/4" hub
|
Material |
Feraloy iron alloy
|
Special features |
With 12.50A GE heater
|